製品概要

製品概要

The ADP2302/ADP2303 are 2 A/3 A, 20 V, nonsynchronous step-down, dc-to-dc regulators with an integrated power MOSFET in a SOIC package with an exposed paddle. The ADP2302/ ADP2303 evaluation boards are complete buck regulator solutions that allow users to evaluate the performance of the regulators.


The ADP2302/ADP2303 integrated soft-start circuitry prevents inrush current at power-up. The power-good output indicates that the output voltage is regulated within tolerance, and it can be used to sequence devices that have an enable input. The precision enable feature allows the part to be easily sequenced from external supplies. Other key features include undervoltage lockout (UVLO), output overvoltage protection (OVP), thermal shutdown (TSD), and overcurrent protection (OCP).

ソフトウェア

設計ツール

ADIsimPower™電圧レギュレータ設計ツール
このツールは降圧コンバータの効率、PCボードのスペース、コスト、または部品点数について最適化された設計をサポートします。5つの設計パラメータを入力し、設計目標を選定すると、このツールが最適な値を計算して、全体回路図、BOM、効率性のグラフ、性能の一覧を生成します。BOMにはベンダの製品番号が含まれており、代替部品を選択することもできます。設計全体がPDFで文書化されているため、印刷や電子メールでの送信が可能です。