製品概要
製品概要
The user guide includes I/O descriptions, setup instructions, the schematic, and the PCB layout drawings for the ADP1972 evaluation board.Complete specifications for the ADP1972 are available in the ADP1972 data sheet.
- Input voltage range: 6 V to 60 V
- On-board 5 V low dropout regulator
- Selective buck or boost mode
- FAULT input compatible with AD8450
- COMP input compatible with AD8450
- Adjustable frequency from 50 kHz to 300 kHz
- Synchronization output or input with adjustable phase shift
- Programmable maximum duty cycle
- Maximum internal duty cycle: 98%
- Programmable soft start
- Peak hiccup current limit protection
- Input voltage UVLO protection