製品概要

機能と利点

  • Interleaved Boost PFC topology providing high power factor and low THD
  • Accurate AC Power Metering
  • Current balancing between two phases
  • High efficiency
  • Protection features for AC line input and high voltage output
  • Low component count
  • Programmable response to faults
  • Programmable inrush control
  • Test points for users to quickly and easily evaluate the key features of ADP1048

製品概要

The evaluation board features an interleaved boost PFC topology operating at 100KHz switching frequency. Its output is rated at deliver 385V, 600W with a universal AC input ranging from 85-265V. The board features the ADP1048 digital controller for offering power factor correction and accurate AC power metering. It also provides protection features like AC line fault protection, OCP and OVP.

ソフトウェア

評価用ソフトウェア

ZIP
47.58 M
ADP1047/ADP1048 Software, Ver. 2.2.9
This software is used to program the ADP1047/ADP1048. It is truly graphic and interactive. Power design engineers with no prior programming experience can use the software to monitor and quickly adjust functions like PWM timings, frequency, filter settings, protection limits, etc.

ハードウェア (1)

インターポーザ・ボード

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。