製品概要
製品概要
ADL5387-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all of the features of the ADL5387. The evaluation board integrates bypassable transformers to allow single ended or differential baseband I and Q outputs and the evaluation board requires only a single supply within the range of 4.75 V to 5.25 V.
関連資料
-
ADL5387: 50 MHz~2 GHzの直交復調器 (Rev. 0)2007/10/02PDF1204 kB
-
ADL5387 Gerber Files2011/09/13ZIP296 kB