製品概要
機能と利点
- Contains ADF5904 4-channel, 24 GHz receiver downconverter
- Accompanying software allows control of ADF5904 functions from a PC
製品概要
The EV-ADF5904SD2Z evaluation board allows the user to evaluate the performance of the ADF5904 24 GHz receiver downconverter. Figure 1 shows the board, which contains the ADF5904, five high frequency SMA connectors for the local oscillator (LO) input, four receiver (Rx) inputs, eight SMA connectors for the baseband outputs, banana connectors for power supply, and a connector for serial interface.The evaluation kit also contains software that is compatible with Windows® XP and later versions to allow easy programming of the device.
This evaluation board requires an EVAL-SDP-CS1Z SDP-S board (not supplied with the kit). The SDP-S board allows software programming of the ADF5904 device.
Full specifications on the ADF5904 are available in the product data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.
Markets & Technology
対象となる製品
購入
PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。