製品概要

機能と利点

  • Contains ADF5901 24 GHz VCO and PGA with a 2-channel PA output 
  • Contains ADF4159 13 GHz fractional-N frequency synthesizer 
  • Accompanying software allows control of the ADF5901 and the ADF4159 functions from a PC

製品概要

The EV-ADF5901SD2Z evaluation board allows the user to evaluate the performance of the ADF5901 24 GHz VCO and PGA with a 2-channel PA output. Figure 1 shows the EV-ADF5901SD2Z, which contains the ADF5901, the ADF4159, three high frequency, K-type SMA connectors for the local oscillator (LO) output and two transceiver (Tx) outputs, two high frequency SMA connectors for the AUX and the AUX outputs, banana connectors for power supply, and a connector for the serial interface.

The EV-ADF5901SD2Z evaluation kit also contains software that is compatible with Windows XP and later versions to allow easy programming of the device.

The EV-ADF5901SD2Z evaluation board requires an EVALSDP-CS1Z (SDP-S) controller board, which is not supplied with the kit. The EVAL-SDP-CS1Z allows software programming of the ADF5901 device.

Full specifications on the ADF5901 are available in the ADF5901 data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.

推奨システム動作環境

  • ADF5901 Evaluation Board (EV-ADF5901SD2Z)
  • SDP Controller Board

ハードウェア (1)

コントローラ・ボード

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。