製品概要
機能と利点
- Full featured evaluation board for the ADE9000
- PC control in conjunction with the EVAL-SDP-CB1Z system
- demonstration platform (SDP) PC software for control and data analysis (time and
- frequency domain)
- Standalone capability
製品概要
The EVAL-ADE9000EBZ evaluation board allows the performance of the ADE9000 energy monitoring IC to be evaluated in a context very similar to an actual power quality monitor. The kit requires purchasing a second board: the controller board for the system demonstration platform (EVAL-SDP-CB1Z) and current sensors. The ADE9000 evaluation kit includes evaluation software, written in LabVIEW®, which provides access to the registers and features of the device using a PC interface.Consult the ADE9000 data sheet in conjunction with this user guide when using the evaluation board.
関連資料
-
AN-1483: Harmonic Analysis Using the ADE9000 (Rev. 0)11/10/2017PDF213 K
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。