製品概要

機能と利点

  • 180 MSPS 12-bit quad digital-to-analog converter with SPI interface
  • Balun or amplifier options for differential to single-ended output voltage conversion
  • On-board and external clocking options
  • Small, Arduino Uno form factor
  • Can be used with Mbed-enabled hardware like SDP-K1

製品概要

The AD9106 and AD9102 evaluation boards are compatible with ARM-based Mbed-enabled boards like SDP-K1 and are designed to connect to Arduino Uno headers.

The evaluation setup can be powered by USB only and does not require a high-frequency waveform generator for clock input. The evaluation board by default uses an on-board 156.25 MHz crystal oscillator as clock source but provides external clocking option. DAC outputs can be transformer-coupled or evaluated with on-board amplifiers.

Along with the hardware, example source codes are provided and can be used as starting point for developing firmware for targeted applications. The evaluation boards and the example source codes with minor changes can work with other Mbed platforms.

ハードウェア (1)

コントローラ・ボード

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。