-
UG-605: Evaluating the AD7294-2 12-Bit Monitor and Control System (Rev. 0)5/11/2016PDF612 K
製品概要
機能と利点
- Full featured evaluation board for the AD7294-2
- Various link options
- PC control in conjunction with evaluation software
- System demonstration platform (SDP) compatible
- PC software for control of AD7294-2
- Serial interface SPI®-/QSPI™-/DSP-compatible
製品概要
Full details on the AD7294-2 are available in the AD7294-2 data sheet, which is available from Analog Devices, Inc., and should be consulted in conjunction with this user guide when using the evaluation board. Configuration of the various link options is explained in the Evaluation Board Hardware section.
The evaluation board interfaces to the USB port of a PC via the SDP board. Software is available with the evaluation board which allows the user to easily program the AD7294-2.
The kit requires purchasing the controller board for the system demonstration platform ( EVAL-SDP-CB1Z).
SDP-B needs to be ordered with this product. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.
マーケット&テクノロジー
対象となる製品
パッケージの内容
- AD7294-2DZ evaluation board (EVAL-AD7294-2SDZ)
- Evaluation software CD
- USB cable
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。