製品概要

機能と利点

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

製品概要

The AD5317R evaluation board is designed to help users quickly prototype new AD5317R circuits and reduce design time. The AD5317R operates from a single 2.7 V to 5.5 V supply.


For full details, see the AD5317R data sheet, which must be used in conjunction with UG-970 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available for download from the EVALAD5317RDBZ evaluation board page to allow the user to program the AD5317R.


Markets & Technology

対象となる製品

Package Contents

  • EVAL-AD5317RDBZ evaluation board 
  • EVAL-MBnanoDAC-SDZ motherboard

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。