製品概要

機能と利点

  • Full featured evaluation board (EVAL-MBnanoDAC-SDZ) in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

製品概要

The AD5313RDBZ evaluation board is designed to quickly prototype AD5313R circuits and reduce design time. The evaluation board interfaces with the USB port of a PC via the SDP-B controller board. Software can be downloaded via the EVAL-AD5313RDBZ product page that allows users to program the AD5313R.


This evaluation board requires the SDP-B controller board, which is available for order on the Analog Devices, Inc., website.


Full data on the AD5313R can be found in the AD5313R data sheet available from Analog Devices and should be consulted in conjunction with UG-965 when using the evaluation board.


対象となる製品

Package Contents

  • EVAL-AD5313RDBZ evaluation board
  • EVAL-MBnanoDAC-SDZ motherboard
  • USB cable

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。