Silicon Germanium (SiGe) Downconverter Tuned for GPS Receivers

May 1 2002

Figure 1

   

Abstract

The RF input for a global positioning system (GPS) receiver is 1575MHz. Assuming an IF of 85MHz, and low-side LO injection (fLO = 1490MHz), the MAX2682 achieves +12.0dB of gain, has a noise figure of 9.2dB, an input third-order intercept point (IIP3) of +1.8dBm and draws 14.7mA of supply current from a +3.0V supply.

Additional Information


The MAX2682 is one of a family of Silicon Germanium (SiGe) downconverters designed for low-voltage, low-current operation, and is ideal for portable communications equipment. The MAX2682 can be used with input radio frequencies (RFs) between 400MHz and 2500MHz, to downconvert to intermediate frequencies (IFs) between 10MHz to 500MHz. The RF input for a global positioning system (GPS) receiver is 1575MHz. Assuming an IF of 85MHz, and low-side LO injection (fLO = 1490MHz), the MAX2682 achieves +12.0dB of gain, has a noise figure of 9.2dB, an input third-order intercept point (IIP3) of +1.8dBm and draws 14.7mA of supply current from a +3.0V supply. See Figure 1 for component values and the schematic. For application of the MAX2682 at 900MHz, 1950MHz of 2450MHz, or for further device information, consult the MAX2680/MAX2681/MAX2682 Silicon Germanium (SiGe) Downconverters data sheet.

Figure 1. MAX2682 Silicon Germanium (SiGe) downconverter mixer for GPS applications.

Figure 1. MAX2682 Silicon Germanium (SiGe) downconverter mixer for GPS applications.


Table 1. MAX2682 SiGe Downconverter GPS Performance
VCC = +3.0V, fRF1 = 1575MHz, fRF2 = 1576MHz, fLO = 1490MHz, PLO = -5dBm, fIF = 85MHz
Parameter Measured Performance
Conversion Gain +12.0dB
Noise Figure 9.2dB
Input Third-Order Intercept Point +1.8dBm
RF Input Return Loss -35dB
IF Output Return Loss -23dB
Supply Current 14.7mA


Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related to this Article

Products

Product Categories
Latest Media 21
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project