LTC3723-1 130W Isolated Push-Pull Converter for PoE Applications with 93.5% Peak Efficiency

Figure 1

   

This solution is a non-synchronous isolated push-pull converter designed for PoE applications, which can generate a 50V/2.6A output from a 34-38V (36V typical) input voltage range. A 93.5% peak efficiency is achieved for the whole isolated converter and the total solution can be fit into 1/8 brick footprint (2.3” × 0.9”) with proper layout. Half wave diode rectifier used for the secondary side results in a low part count, high reliability power supply. Transformer is optimized with the minimized leakage inductance to reduce the voltage spike and thus improve the overall efficiency. Figure 1 shows the efficiency performance of circuit. Figure 2 shows the full schematic. Figure 3 and Figure 4 show the output voltage ripple at full load and the half to full load transient response, respectively. Figure 5 and Figure 6 show the thermal performance.

The circuit uses the LTC3723-1 push-pull PWM controller which provides all of the control and protection functions necessary for compact and highly efficient, isolated power converters. The LTC3723-1 features peak current mode control with programmable slope compensation and leading edge blanking, extremely low operating and start-up currents and over-temperature protection. This high integration minimizes external component count, while preserving design flexibility. The LTC3723-1 is offered in a 16-pin SSOP package.

Figure 1 Efficiency vs Load Current at 36Vin, 50Vout

Figure 1 Efficiency vs Load Current at 36VIN, 50VOUT

Figure 2 Schematic of 130W Isolated Push-Pull Converter for PoE Applications

Figure 2 Schematic of 130W Isolated Push-Pull Converter for PoE Applications

Figure 3 Output Voltage Ripple at 36Vin, 50Vout, 2.6A Load

Figure 3 Output Voltage Ripple at 36VIN, 50VOUT, 2.6A Load

Figure 4 1.3A to 2.6A Load Transients at 36Vin, 50Vout

Figure 4 1.3A to 2.6A Load Transients at 36VIN, 50VOUT

Figure 5 Top Side Thermal Performance at 36Vin, Full Load, 200LFM Air Flow, TA = 23C

Figure 5 Top Side Thermal Performance at 36VIN, Full Load, 200LFM Air Flow, Ta = 23C

Figure 6 Bottom Side Thermal Performance at 36Vin, Full Load, 200LFM Air Flow, TA = 23C

Figure 6 Bottom Side Thermal Performance at 36VIN, Full Load, 200LFM Air Flow, Ta = 23C

About the Authors

Jeoffrey (Zijian) Wang
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related to this Article

Products

Product Categories

Resources


LTspice
Latest Media 21
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project