LT8650S Demo Board | Dual Channel 42V, 4A Synchronous Step-Down Silent Switcher 2

Nov 15 2017

Figure 1

   

Demonstration circuit 2407A is a dual channel 42V, 4A synchronous step-down Silent Switcher® with 6.2μA quiescent current featuring the LT8650S. The LT8650S is the second-generation Silent Switcher that minimizes EMI and reduces PCB layout sensitivity. The demonstration circuit has two outputs: 5V and 3.3V. Each output can source up to 4A continuous current at the same time. Figure 1 shows the conducted EMI measurements from 150kHz to 30MHz. Figure 2 shows the radiated EMI measurements from 30MHz to 1GHz. All measurements were tested per CISPR 25 specifications. The circuit passes the tests with wide margins.

DC2407A

Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related to this Article

Products

Product Categories

Resources


Design Tool
Data Sheet
LTspice
User Guide
Demo Board Schematic
Evaluation Design File
Latest Media 25
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project