Certificates hero banner

Quality Certificates

Analog Devices is committed to advancing industry standards and sustaining a world-class quality management system. Our industry certificates include ISO 9001 for general quality management, IATF 16949 for automotive applications, ISO 14001 for environmental management, and ISO 45001 for occupational health and safety management systems, ISO 46001 for water efficiency management and ISO50001 for energy management systems.


  • ISO: International Organization for Standardization
  • IATF: International Automotive Task Force
  • SAE International: Society of Automotive Engineers
  • IEC: International Electrotechnical Commission

Build Secure, Connected Products With Digital Elements Using Analog Devices' Security-By-Design Solutions

The EU Cyber Resilience Act (CRA) establishes cybersecurity requirements for products with digital elements placed on the EU market. The regulation requires manufacturers to design, develop, and maintain products with cybersecurity in mind, manage vulnerabilities throughout the supported lifecycle, and provide users with appropriate security information. Compliance with the CRA's requirements is demonstrated through applicable conformity assessment procedures and CE marking.

Learn More

EU Flag
ISO 9001:2015 Certificates
IATF 16949:2016 Certificates

IATF 16949 is an international standard that specifies requirements of a quality management system for automotive production and relevant service parts organizations. IATF 16949 is a sector-specific standard that supersedes ISO/TS 16949 to harmonize different assessment and certification systems in the supply chain for the automotive sector.

 

 
 
 
  

Automotive SPICE® V4.0

Automotive SPICE® (Software Process Improvement and Capability Determination) V4.0 is a globally recognized process assessment model for the automotive industry. It provides best practices for evaluating and improving the capability of system and software development processes for vehicles, in conformance with ISO/IEC 33020:2019.

 

AS 9100D Including ISO 9001:2015

AS 9100 is a sector-specific standard that builds on ISO 9001 with additional requirements for Aerospace, including aviation, space, and defense industry. It provides a framework that is an extension of requirements for quality management system with a focus on aerospace industry.

 

  

ISO 13485:2016 Certificate

ISO 13485 is an international standard that specifies requirements of a quality management system for medical devices and related services. The standard ensures consistent compliance with customer and regulatory requirements and can be used by suppliers and external parties providing medical-related services.

 

 

ISO 14001:2015 Certificate

ISO 14001 is an internationally recognized standard for environmental management systems (EMS). It provides a framework to design and implement an EMS, and environmental performance continuous improvement. The framework has various aspects, from resource usage and waste management to monitoring environmental performance and involving stakeholders in environmental commitments.

 

  

ISO 45001:2018 Certificate

ISO 45001 is an international standard that specifies requirements for an occupational health and safety (OH&S) management system. It provides a framework to manage risks, reduce workplace hazards, and improve OH&S performance. It is especially valuable for higher-risk industries considering it helps in better protection of workers.

 

  

ISO/SAE 21434:2021-08 Certificate

ISO/SAE 21434 is an international standard that specifies requirements for cybersecurity risk management of electrical and electronic (E/E) systems in road vehicles. It provides a framework that includes requirements for cybersecurity processes and a common language for communicating and managing cybersecurity risks in an automotive environment.

 

  

ISO 26262:2018 Certificate

ISO 26262 is an international standard for functional safety in the automotive industry. The standard applies to electrical and electronic systems consisting of hardware and software components in vehicles.

Analog Devices is ISO 26262 certified by SGS TÜV Saar, confirming our automotive safety development processes meet global safety standards. This certification covers system, hardware, and software lifecycles, ensuring robust fault management and design integrity.

  

IEC 62443-4:2018 Certificate

IEC 62443 set of standards defines requirements and processes for implementing and maintaining electronically secure industrial automation and control systems (IACS). These standards set best practices for security and provide a way to assess the level of security performance for operational technology in IACS.

 

  

Qualified Manufacturers List (QML) Certificates

MIL-PRF-38535 is a United States military specification that establishes the general performance requirements for integrated circuits or microcircuits and the quality and reliability assurance requirements, which are to be met for their acquisition.

 

 
  

MIL-STD-883 is a Department of Defense, United States standard that establishes uniform methods, controls, and procedures for testing microelectronic devices suitable for use within Military and Aerospace electronic systems.

 

  

Customs Trade Partnership Against Terrorism (CTPAT) Status

CTPAT is a voluntary supply chain security program administered by U.S. Customs and Border Protection (CBP). The program establishes security criteria and best practices designed to strengthen international supply chains, mitigate security risks, and facilitate secure global trade. Analog Devices participates in CTPAT and maintains its status as a certified partner, demonstrating its commitment to supply chain security and trade compliance. Analog Devices' CTPAT partner status can be verified through the CBP CTPAT Portal by authorized CTPAT partners.

 

Trusted Information Security Assessment Exchange (TISAX) Certificate

TISAX is a widely accepted assessment for information security in the automotive industry. A qualified audit provider conducts the TISAX assessment.

 

For Analog Devices, confidentiality, availability, and integrity of information are of great value. The organization takes extensive measures to protect sensitive or confidential information. Therefore, ADI follows the information security guidelines of the German Association of the Automotive Industry (VDA ISA). TISAX is administered by the ENX Association on behalf of VDA ISA. Analog Devices TISAX assessment results can be retrieved through the ENX portal.


  

ISO 46001:2019 Certificate

ISO 46001 is an internationally recognized standard for water efficiency management systems (WEMS). It provides a structured framework for organizations to establish, implement, and maintain practices that improve water use efficiency and reduce water-related risks.

 

ISO 50001:2018 Certificate

ISO 50001 is an internationally recognized standard for energy management systems (EnMS). It provides a structured framework to establish, implement, and improve energy management practices, supporting continual improvement in energy performance.