Using the MAX13054A CAN Transceiver with High Protection and Multi-Function Standby

Oct 4 2022

Carol and Robert explain CAN differential signaling and demonstrate three features of the MAX13054A 5V 2Mbps CAN transceiver with ±65V fault protection.

Using the MAX13054A CAN Transceiver with High Protection and Multi-Function Standby

Oct 4 2022
Carol and Robert explain CAN differential signaling and demonstrate three features of the MAX13054A 5V 2Mbps CAN transceiver with ±65V fault protection.

Latest Media 11
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project