Introduction to the MAX20029 and MAX20029B Automotive Quad/Triple Low Voltage Step-Down DC-DC Converters
Oct 4 2022
This video provides an introduction to the MAX20029/MAX20029B power-management ICs (PMICs), which integrate four low-voltage, high-efficiency, step-down DC-DC converters. Each of the four outputs is factory or resistor programmable between 1.0V to 4.0V.
Introduction to the MAX20029 and MAX20029B Automotive Quad/Triple Low Voltage Step-Down DC-DC Converters
Oct 4 2022
This video provides an introduction to the MAX20029/MAX20029B power-management ICs (PMICs), which integrate four low-voltage, high-efficiency, step-down DC-DC converters. Each of the four outputs is factory or resistor programmable between 1.0V to 4.0V.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}