Utilities : Switch / Mux Settling-time Calculator

A tool to estimate settling time and multiplexed sampling rate for an idealized multiplexer.

Instructions | Troubleshooting | Related Information
Device / Application Data

RSOURCE   ohms
RON   ohms
RLOAD   ohms
CS (OFF)   pF
CD (OFF)   pF
CLOAD   pF

Transition time   ns
Prog. gain amp.
settling time
  ns


Time constant, tRC0.0127 us
SettleSample
4.6 x tRC   ~1% or 7-bit0.0585 us17.06 MS/sec
6.9 x tRC   ~0.1% or 10-bit0.0878 us11.37 MS/sec
9.2 x tRC   ~0.01% or 13-bit0.117 us8.528 MS/sec
11.5 x tRC   ~0.001% or 16-bit0.147 us6.823 MS/sec
 


Instructions

This calculator estimates settling time for a multiplexer by calculating the slower of the two time constants for a cascaded RC network, then computing how many of that time constant must pass before the system will settle to within 1%, 0.1%, 0.01% and 0.001% of its final value.

The calculator also estimates the maximum sampling rate possible for a classic A/D converter with S/H input. The sampling rate is estimated as 1/sqrt( (tsettle+ttransition)2 + tPGA2). This number should be less than the sum of tACQ+tCONV, otherwise the maximum sampling frequency will be limited by the latter. The maximum sampling frequency estimate is shown in megasamples/second to the right of the settling time number.

To use the calculator, enter the multiplexer parameters in RON, CS and CD and the application parameters in RSOURCE, RLOAD and CLOAD. Tabbing from one field to the other updates the tabular display at right, or click "Calculate".


Troubleshooting

No special issues are known to exist with this calculator at this time.

The latest version of the Java Applet Plugin is required to run this design tool. It can be downloaded here.
To enable browser based Java Applets, read our FAQ.


Related Information

Multichannel Applications (pdf, 607,710 bytes)