802.3cg

What is 802.3cg?

Definition

802.3cg is the Institute of Electrical and Electronics Engineers (IEEE) Ethernet standard for 10Mbps communication of single twisted pair. The standard was approved in 2019.

802.3cg covers:

  • 10BASE-T1L, which is point-to-point, long reach communication operating at full duplex over a single twisted pair, with operation up to 1km.
  • 10BASE-T1S, which is a multi-drop (up to 8 nodes) communication operating at half duplex over single twisted pair, with operation up to 25m.

10BASE-T1L and 10BASE-T1S

The naming of 10BASE-T1L and 10BASE-T1S come from the following:

  • The “10” references a transmission rate of 10Mbps.
  • "BASE” refers to baseband signals, which means that only Ethernet signals can be transported over the medium.
  • “T” stands for “twisted pair.”
  • “1” stands for 1 km range.
  • "L” and “S” indicate long or short range.

While 10BASE-T1S is mostly associated with the Automotive industry, both are well-suited for Industrial applications as well.

What is the difference between 802.11 and 802.3 Ethernet?

802.11 is a wireless standard, while 802.3 is wired connectivity. 802.11 specifies medium-access and physical-layer specifications for 1Mbps and 2Mbps wireless connectivity between fixed, portable, and moving stations within a local area.

Find a term alphabetically: