faqs
Frequently Asked Question
What are the recommended configuration and parameter settings for NTSC?
Recommended parameter settings for NTSC 8-bit video with 242 x 720 @ 60Hz active field rate, YCbCr [4:2:2] with embedded timecodes as input on VDATA [11:4]:

In NTSC master decode the ADV202/212 is configured to generate a blanking region of 14 lines starting on line # 10 and line # 273 after the Field bit transition.