Frequently Asked Question

What is my best starting point for writing host microcontroller code?

ADF7030-1 drivers are provided for the ADuCM3029, a Cortex M3 Microcontroller. These drivers are compatible with other ARM Cortex M-series Microcontrollers.

To begin development:

  1. Download and Install the ADF7xxx EZ-KIT Design Suite

  2. Download and install the Board Support Package (BSP) software install for the ADuCM3029

  3. Install IAR Embedded Workbench for ARM 7.70 from the below link. A free trail is available

  4. Open the ADF7030-1_Design_Package folder
    Start -> All Programs -> Analog Devices -> ADF7030-1 Design Package -> Raadio Driver – ADuCM3029

  5. Follow the instructions in the ReadMe file