TMC9660-3PH-EVKIT
User Guide
Rev.
1
1
View All
Overview
Features and Benefits
- Three-Phase PMSM/BLDC Motors and DC Motors up to 10A RMS Coil Current (20A Peak)
- 8V to 70V DC Single-Supply Voltage Range
- Field-Oriented Controller (FOC) in Hardware
- Position, Velocity, and Torque Controller in Hardware
- Brake Chopper and Electromechanical Brake Outputs
- SPI and UART Interfaces for Communication with a Main Controller
Product Details
The TMC9660-3PH-EVKIT is a set of one MCU board Landungsbruecke, one Eselsbruecke and one TMC9660-3PH-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.
The TMC9660-3PH-EVKIT is part of the ADI Trinamic evaluation board system. It is a 70V/10A permanent magnet synchronous motors (PMSM)/brushless DC (BLDC) evaluation kit that allows evaluation of the TMC9660, which is a highly integrated monolithic motor controller and gate driver IC for three-phase BLDC motors, two-phase bipolar stepper motors, and DC motors.
The TMC9660-3PH-EVAL focuses on the usage of three-phase BLDC motors with the possibility to use ABN encoders or digital hall sensors as position feedback mechanism. Additionally, the board allows simultaneous control of a brake chopper and an electromechanical brake through the otherwise unused fourth half-bridge.
Applicable Parts
Getting Started
Required Items
- TMC9660-3PH-EVAL (included)
- Landungsbruecke board (included)
- Eselsbruecke board (included)
- A compatible motor, for example, a Qmot BLDC motor
- Power supply
- Cables to interface the motor, encoders, and the power supply
- Latest TMCL-IDE
- Latest firmware for TMC-EvalSystem
Documentation & Resources
-
TMC9660-3PH-EVAL - Design Files (Rev. 1.1)12/2/2024ZIP1 M
-
NEW
AN-2629: TMC9660 SPI Integration Guide10/29/2026