Overview

Features and Benefits

  • 4.5V to 65V DC Single-Supply Voltage Range
  • Current Ratings per H-Bridge (25°C, typ):
    • 2ARMS (2.8A sine peak) at VS = 24V
    • 1.7ARMS (2.4A sine peak) at VS = 48V
  • 2.2V to 5.5V Logic I/O Supply Voltage
  • Configuration Pins and Resistors

Product Details

The TMC2211STEPSTICK board allows an uncomplicated first evaluation of the TMC2211 and provides full control of all its features.

The TMC2211 is a smart pin-configurable, high-performance, stepper motor controller and driver IC. It features the industry’s most advanced stepper motor driver based on a 256-microstep, built-in indexer and fully integrated 65V, 3.0AMAX H-bridges. It also includes nondissipative integrated current sensing (ICS).

Applicable Parts