SCP-LT8604C-IEVALZ
Overview
Features and Benefits
- LT8604C configured as an inverting buck
- VIN: 3.2 V to 42 V
- VOUT: resistor programmable from –0.8 V to –34 V (–5 V default voltage output)
- Maximum output current is 120 mA
- Default switching frequency: 2.0 MHz
- Adjustable switching frequency: 200 kHz to 2.2 MHz
Product Details
Demonstration circuit SCP-LT8604C-IEVALZ is a high efficiency 42V, 120mA synchronous step-down regulator configured as an inverting buck topology for positive to negative DC voltage conversion.
Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:
- SCP-INPUT-EVALZ
- SCP-OUTPUT-EVALZ
- SCP-FILTER-EVALZ
- SCP-THRUBRD-EVALZ
- SCP-1X2BKOUT-EVALZ
- SCP-1X5BKOUT-EVALZ
- SCP-5X1-EVALZ
To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.
Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT8604C. Please refer to the LT8604C data sheet for a complete description of the part.
Applicable Parts
Documentation & Resources
-
SCP-LT8604C-IEVALZ - Schematic12/7/2021PDF80 K
-
SCP-LT8604C-IEVALZ - Demo Manual12/7/2021PDF1 M
-
SCP-LT8604C-IEVALZ - Design Files12/7/2021ZIP3M