Overview
Features and Benefits
- Frequency Ranges:
- SC1905-EVK3400: 3300MHz–3800MHz
- SC1905-EVK2400: 2300MHz–2700MHz
- SC1905-EVK1900: 1800MHz–2200MHz
- RFin/RFout PA Linearizer SoC in Standard CMOS
- Fully Adaptive Correction
- External Reference Clock Support:
- 10MHz, 13MHz, 15.36MHz, 19.2MHz, 20MHz, 26MHz, and 30.72MHz
- Low Power Consumption: 1280mW
- Frequency Range: 698MHz to 3800MHz
- Input Signal Bandwidth: 5MHz to 100MHz
- Packaged in 9mm x 9mm QFN Package
- Operating Case Temperature: -40°C to +105°C
- Fully RoHS Compliant, Green Materials
- Ease-of-Use
- Integrated RFin/RFout Solution
- Reduced SW Development
- Reduces System Power Consumption and OPEX
- Reduces BOM Costs, Area, and Total Volume
- Smaller Power Supply, Heat Sink, and Enclosure
- Small Implementation Size (< 6.5cm2)
Product Details
The SC1905 evaluation kits (SC1905-EVKs) provide the hardware and software graphical user interface (GUI) necessary for the evaluation of the SC1905. The SC1905 is a pin-compatible upgrade of the popular SC1894 RF PA linearizer (RFPAL) supporting signal bandwidths up to 100MHz. The SC1905 is a fully adaptive, RFin/RFout predistortion linearization solution optimized for a wide range of amplifiers, power levels, and communication protocols. The SC1905 uses the PA output and input signals to adaptively generate an optimized correction function in order to minimize the PA’s self-generated distortion and impairments. Using RF-domain analog signal processing enables the SC1905 to operate over wide-signal bandwidths and consume very low power.
Applications
- 4G and 5G Cellular Infrastructure
- Amplifier: Class A/AB and Doherty
- Any Application Requiring PA Linearization
- BTS Amplifiers, RRH, Booster Amplifiers,
- PA Process: LDMOS, GaN, GaAs, and InGaP
- Repeaters, Small Cells, Microcells, Picocells, DAS, AAS, and MIMO Systems
- Single/Multicarrier, Multistandard: WCDMA, LTE, and TD-LTE
- Wide Range of PAs and Output Power