Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Microcontroller Plus BLE Transceiver Provides a Convenient Development Platform
- On-Board Sensors for Temperature, Ambient Light, Humidity, and Barometric Pressure Measure Environmental Data
- Low-Power Operation Extends Battery Life
- ARM mbed-Compatible HDK Interface Provides Quick Connection to Toolchain
- General-Purpose Pushbutton Switch and Tri-Color LED Allow for Real-Time Input and Feedback
- On-Board Battery Holder Provides Convenient and Replaceable Power Source
Product Details
The MAXWSNENV demo kit provides a convenient platform evaluating the capabilities of the environmental sensor version of Maxim’s wireless sensor node (WSN). The kit provides an excellent foundation for the Internet of Things (IoT) applications.
The WSN board includes a microcontroller, BLE transceiver, multiple environmental sensors and coin-cell holder. The WSN kit also includes a programming adapter compatible with the ARM mbed HDK specification. For more information about mbed software development, visit the MAXWSNENV page on mbed.org.
Applications
- Blood Glucose Metering
- Galvanic Skin Response Measurement
- Pulse Oximetry Measurement
- Wearable Medical Devices