MAXQSERIALJTAG-KIT
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easily Load Code and Debug Using On-Board Serial Interface
- Serial-to-JTAG Interface Provides In-Application Debugging Features
- Step-by-Step Execution Tracing
- Breakpointing by Code Address, Data Memory Address, or Register Access
- Data Memory View and Edit
Product Details
The MAXQ serial-to-JTAG evaluation kit (EV kit) is a convenient way to evaluate the capabilities of the MAXQ serial-to-JTAG programming interface board, used to interface the JTAG port on MAXQ microcontrollers to a PC. The EV kit contains the MAXQ serial-to-JTAG board and an interface cable. With the included board and cable, the EV kit provides a completely functional system ideal for evaluating the capabilities of the MAXQ serial-to-JTAG board.