Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- MAXQ7665 16-Bit RISC Data-Acquisition µC
- 64KB (32K x 16) Flash Memory
- 512 Bytes (256 x 16) Data RAM
- Magnetic Sensors
- UART/LIN Physical Interface
- RS-232
- LIN
- IIC EEPROM—2KBytes
- External 4.096V Voltage Reference
- Internal/External Temperature Sensors
- MAXQ7665 Internal Temp Sensor
- External Transistor Temp Sensor
- External Linear Temp Sensor
- Serial-to-JTAG Interface for Program/Debug
- External Power Supplies with Brownout
- CAN Interface
Product Details
The MAXQ7665 evaluation kit (EV kit) is a convenient platform for evaluating the capabilities of the MAXQ7665 data-acquisition microcontroller (µC). The kit contains all the hardware needed to interface to a PC and run demo application software. The EV kit also includes external temperature sensors, along with the MAXQ7665 internal sensor, and a CAN transceiver.
EV Kit Contents
- MAXQ7665 EV Kit PCB
- RS-232 Serial-Port Cable for Programming and Debugging
- 12V, 1.5A DC Power Supply
- MAXQ7665 EV Kit Quick Start CD
- Additional Shunts for Jumper Configuration
Documentation & Resources
-
MAXQ7665EVKIT: Evaluation Kit for the MAXQ7665 Data Sheet (Rev. 1)6/16/2015PDF928K