Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                2
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Easily Load and Debug Code Using Supplied USB-to-JTAG/1-Wire Adapter
-  JTAG Interface Provides In-Application Debugging Features
- Step-by-Step Execution Tracing
- Breakpoints by Code Address, Data Memory Address, or Register Access
- Data Memory or Register Content View and Edit
 
- Serial-to-USB Interface for RS-232 Communication
- Port Pin Headers
- Mounting Holes and Pads for Receive and Transmit IR LEDs
Product Details
This evaluation kit provides a platform for evaluating the capabilities of the MAXQ617, 16-bit, RISC micro-controllers targeted for infrared applications. The motherboard includes a USB port for serial communication, JTAG header for programming and debugging, voltage regulators to power over USB or JTAG, receive and transmit IR LEDs, and port pin headers. Packaged with the motherboard is the USB-to-JTAG/1-Wire® Adapter, MAXQ617 daughter card, A-to-Micro-B USB cable, A-to-Mini-B USB cable, and a 10-pin JTAG ribbon cable. This evaluation kit provides a robust platform for developing and debugging applications targeted for the MAXQ617.
Applications
- Universal Remote Controls for Smartphones
- Universal Remote Controls for Tablets
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAXQ617EVKIT: Evaluation Kit for MAXQ617 Data Sheet (Rev. 2)11/2/2015PDF2M