Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
Product Details
The MAXQ3210 evaluation kit (EV kit) is a proven platform to conveniently evaluate the capabilities of the MAXQ3210 voltage regulator microcontroller. The kit contains the MAXQ3210 with pins brought out to headers, JTAG programming interface, 9V battery clip, piezoelectric horn, and pushbuttons and LEDs to control and display board operation. With the included power supply, software, serial-to-JTAG interface board, and an RS-232 cable connected to a personal computer, the kit provides a completely functional system ideal for evaluating the capabilities of the MAXQ3210.
Additional Information About the MAXQ3210-KIT.
Applications
- Battery-Powered and Portable Devices
- Electrochemical and Optical Sensors
- Environmental Systems
- Gas and Chemical Sensors
- Home Appliances
- Industrial Control
- Security Alarm Systems
- Thermostats/Humidity Sensors
Documentation & Resources
-
MAXQ3210KIT: Evaluation Kit for the MAXQ3210 Data Sheet (Rev. 0)7/24/2006PDF364K