Overview

Features and Benefits

  • Easily Loads and Debugs Code Using On-Board USB-to-JTAG Interface
  • JTAG Interface Provides In-Application Debugging Features
    • Step-by-Step Execution Tracing
    • Up to Four Simultaneous Hardware Breakpoints by Code Address
    • Data Memory or Register Content View and Edit
  • On-Board 3.3V (Powered by USB) and 2.5V (Powered by 1-Wire Bus) Voltage Supplies
  • Two GPIO-Connected Pushbuttons for Application Use
  • Two GPIO-Connected LEDs for Application Use
  • 1-Wire and SPI Connectors for Off-Board Use

Product Details

DeepCover® embedded security solutions cloak sensitive data under multiple layers of advanced physical security to provide the most secure key storage possible.

The evaluation kit (EV kit) for the DeepCover Secure Microcontroller (MAXQ1004) provides a proven platform for conveniently evaluating the capabilities of the MAXQ1004 1-Wire®/SPI authentication features. The EV kit includes the MAXQ1004 EV kit board, which contains an on-board USB-to-JTAG loader/debugger interface using the MAXQ610 microcontroller, off-board connectors for the 1-Wire and SPI communications interfaces, two GPIO-controlled pushbuttons and two LED indicators for application use, and headers providing access to all I/O pins on the MAXQ1004. With the included software and a USB cable connected to a Windows® PC, the EV kit provides a complete, functional system ideal for developing and debugging applications as well as evaluating the overall capabilities of the MAXQ1004 RISC microcontroller.

Applications

  • Battery Chargers
  • Battery Packs
  • Portable Electronics