Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Output Connection to 1-Wire® Device (DS2413)
- Pushbutton that Initiates High-Voltage Fault
- Lead(Pb)-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9940 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX9940 high-voltage signal-line protector for microcontroller ports. The MAX9940 EV kit demonstrates that microcontroller ports are protected against high-voltage faults.
The EV kit comes with a MAX9940AXK+ installed.
Applications
- Industrial Equipment
- Notebook Computers
- Portable Devices
Applicable Parts
Documentation & Resources
-
MAX9940EVKIT: Evaluation Kit for the MAX9940 Data Sheet (Rev. 0)3/27/2009PDF193K