Overview

Features and Benefits

  • EV Kit Configured for Bidirectional Current Sensing Up to 1A
  • EV Kit Configured for 250V/V Gain
  • Chip-Select (CS) Logic Input
  • -0.1V to +5.5V Input Common-Mode Range
  • +2.5V to +3.6V DC Power-Supply Operation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9934T evaluation kit (EV kit) demonstrates the MAX9934T low-voltage, precision, current-sense amplifier for power management in portable consumer electronics. The device's precision inputs and the EV kit's on-board, precision, low-value sense resistor allows the measurement of bidirectional (e.g., battery charge/discharge) currents up to 1A. Input common-mode range is -0.1V to +5.5V independent of supply. The device demonstrates a 25µA/mV fixed gain and the EV kit is configured for a 250V/V gain. The device's chip-select (CS) logic input allows users to multiplex several MAX9934T parts. The EV kit operates from a +2.5V to +3.6V, 100mA DC power supply.

The EV kit can also be used to evaluate the MAX9934F current-sense amplifier. See the Evaluating the MAX9934F section in the full data sheet for more information.

Applications

  • MP3 Players
  • Notebook PCs and Ultra-Mobile PCs
  • PDAs and Smartphones
  • Portable Current Monitoring
  • Sensor Instrumentation Amplifiers

Applicable Parts

Documentation & Resources