Overview
Features and Benefits
- 6V to 18V Operating Voltage Range, Survives 60V
- Two 2-Wire Hall-Effect Sensors on the Board
- Three Output Status LED Indicators
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9921 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the capabilities of the MAX9921 dual 2-wire Hall-effect sensor interface with diagnostics capability. The EV kit comes with the MAX9921AUB+ installed.
Applications
- Door Modules
- Electric Sunroofs
- Powered Lift Gate Controllers
- Powered Running Boards
- Seat Movers
- Seatbelt Buckles
- Window Lifters
Applicable Parts
Documentation & Resources
-
MAX9921EVKIT: Evaluation Kit for the MAX9921 Data Sheet (Rev. 0)6/24/2008PDF161K