Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- 2.5V to 5.5V Single-Supply Operation
 - 4W Mono Class D Output
 - Selectable Gain: +6dB, +15.5dB, and +20dB
 - Boosted Class D Output
 - Differential or Single-Ended Input
 - Boost Converter Shutdown
 - Speaker Output Shutdown
 - Proven PCB Layout
 - Fully Assembled and Tested
 
Product Details
The MAX98502 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX98502 boosted Class D amplifier to drive a mono bridge-tied-load (BTL) speaker in portable audio applications. Designed to operate from a 2.5V to 5.5V DC power supply, the EV kit is capable of delivering 2.2W into an 8Ω load or 4W into a 4Ω load. The EV kit accepts differential or single-ended input signals, features selectable gain, and separate speaker and boost shutdown inputs.
Applications
- Active Speaker Accessories
 - Cell Phones
 - GPS Devices
 - Mobile Internet Devices
 - Smartphones
 
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX98502EVKIT: Evaluation Kit for the MAX98502 Data Sheet (Rev. 0)5/4/2012PDF961K