Overview
Features and Benefits
- Simple Plug-and-Play Design—No I2C Register Programming Required
- Wide Amplifier Supply Range (3V to 15V)
- Wideband Filters for Sample Rates ≥ 50kHz, Enabling Ultrasound Applications
- Sample Rates of 8kHz to 192kHz
- I2S, Left-Justified, or TDM Input
- Five Selectable Gains (9.5dB, 12.5dB, 15.5dB, 18.5dB, and 21.5dB)
- Audio Channel Select (Left, Right, and Mono Mix)
- Filter Less Operation
- Low EMI
- Complete Hardware System with Easy Setup; No Tools or Special Software Required
Product Details
The MAX98366 evaluation system (EV system) is a fully assembled and tested system that evaluates the MAX98366A/B/C/D mono Class-D audio amplifier with ultrasound support. The EV system consists of a MAX98366 Development Board (DEV board), an Audio Interface Board III (AUDINT3), and a USB cable.
It is recommended that the DEV board be evaluated with the AUDINT3 board, as an EV system. MAX98366A and MAX98366C support the standard I2S interface, and MAX98366B and MAX98366D support standard left-justified mode. All MAX98366 variants support an 8-channel TDM digital audio interface.
The AUDINT3 board provides a USB-to-PCM interface and a 1.8V VDD supply needed to evaluate the DEV board. The MAX98366 DEV board requires one additional supply input, 3V to 15V (PVDD) when evaluating using the AUDINT3 board. Figure 1 details the DEV board and the AUDINT3 board.
Markets and Technologies
Applicable Parts
System Requirements
- MAX98366 EV System
- MAX98366 Development Board (DEV Board)
- Audio Interface Board III (AUDINT3 Board)
- Micro-USB Cable
- DC Power Supply (3V to 15V, 4A)
- 4Ω to 8Ω Speaker
- PC with Windows® 7 or Windows 10 with Available USB Port
- USB Audio Source (e.g., Spotify®, YouTube®, iTunes®)
Documentation & Resources
-
MAX98366EVSYS Gerber Files5/8/2024ZIP5 M