Overview

Features and Benefits

  • 2.5V to 5.5V Single-Supply Operation
  • Only a Single External Component (VDD Capacitor) Required in Many Applications
  • PDM Digital Input
  • Five Selectable Gains (3dB, 6dB, 9dB, 12dB, and 15dB)
  • Supported PDM_CLK Rates of 1.84MHz to 4.32MHz and 5.28MHz to 8.64MHz
  • Audio Channel Select (Left, Right, (Left + Right)/2))
  • Filterless Class D Outputs
  • Optional Class D Output Filters for Ease of Evaluation
  • Low-Power Shutdown Mode
  • Low RF Susceptibility Rejects TDMA Noise from GSM Radios
  • Extensive Click-and-Pop Reduction Circuitry
  • Robust Short-Circuit and Thermal Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX98356 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX98356 PDM digital input Class D power amplifier. The EV kit operates from a single 2.5V to 5.5V DC power supply and is capable of delivering 3.2W into a 4Ω load. The device outputs can be connected directly to a speaker load for filterless applications. However, a filter can be added to ease evaluation.

Applications

  • Cellular Phones
  • Notebook Computers
  • Portable Media Players
  • Tablets
  • Ultrasonic Devices

Documentation & Resources