Overview
Features and Benefits
- Integrated Audio Input Capacitors
- Filterless Operation Passes Radiated Emissions with 60cm of Speaker Cable
- 2.5V to 5.5V Single-Supply Operation
- 3.2W Mono Class D Output
- Selectable Gain Control
- Differential or Single-Ended Input
- Low-Power Shutdown Input
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX98314 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX98314 filterless Class D amplifier to drive a speaker in portable audio applications. The EV kit comes with a MAX98314EWL+ in a 9-bump, 0.3mm pitch wafer-level package (WLP). Designed to operate from a 2.5V to 5.5V DC power supply, the EV kit is capable of delivering 3.2W into a 4Ω load. The EV kit accepts differential or single-ended input signals.
Applications
- Mobile Phones
- MP3 Players
- Netbook Computers
- Notebook Computers
- Portable Audio
- VoIP Phones
Documentation & Resources
-
MAX98314EVKIT: Evaluation Kit for the MAX98314 Data Sheet (Rev. 0)3/14/2012PDF847K