Overview

Features and Benefits

  • 2.5V to 5.5V Single-Supply Operation
  • Differential or Single-Ended Input
  • Pin-Selectable Turn-On Time
  • 1.8V Logic-Compatible Active-Low SHDN Input
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX98309 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX98309 mono 1.4W Class AB audio amplifier. The amplifier gain can be set through external resistors. The EV kit operates from a single 2.5V to 5.5V power supply.

The EV kit can also evaluate the MAX98310 internally fixed gain mono 1.4W Class AB audio amplifier.

Applications

  • Cell Phones/Smartphones
  • Digital Cameras
  • e-Readers
  • GPS
  • Portable Media Players
  • Tablets

Applicable Parts