Overview

Features and Benefits

  • 2.3W Speaker Output (4Ω, VDD = 5V)
  • 50mW DirectDrive Headphone Amplifier
  • Highly Programmable Input and Output Modes
  • Controlled Through USB
  • Proven PCB Layout
  • Windows 2000/XP/Vista (32-Bit)-Compatible Evaluation Software
  • Fully Assembled and Tested

Product Details

The MAX9796 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that evaluates the MAX9796 ultra-low EMI, 2.3W filterless Class D audio power amplifier with 50mW DirectDrive® headphone amplifier. The MAX9796 EV kit offers highly programmable and flexible input and output routing, which allows many combinations of balanced and single-ended signals to be connected. The MAX9796 EV kit also includes Windows 2000/XP/Vista® (32-bit)-compatible software that provides a simple graphical user interface (GUI) for exercising the MAX9796's features.

Applications

  • Cell Phones
  • Handheld Gaming Consoles
  • Portable Multimedia Players

Applicable Parts

Documentation & Resources