Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 1.5W Speaker Output (4Ω, VDD = 5V)
- 80mW DirectDrive Headphone Amplifier
- Highly Programmable Input and Output Modes
- Controlled Through USB
- Proven PCB Layout
- Windows 98SE/2000/XP-Compatible Evaluation Software
- Fully Assembled and Tested
Product Details
The MAX9776 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that evaluates the MAX9776 ultra-low EMI, 1.5W filterless Class D audio power amplifier with 80mW DirectDrive® headphone amplifier. The MAX9776 EV kit offers highly programmable and flexible input and output routing, which allows many combinations of balanced and single-ended signals to be connected. The MAX9776 EV kit also includes Windows® 98SE/2000/XP-compatible software, which provides a simple graphical user interface (GUI) for exercising the MAX9776's features.
Applications
- Cell Phones—Mid and High Tier
- Handheld Gaming Consoles
- Portable Multimedia Players
Documentation & Resources
-
MAX9776EVKIT: Evaluation Kit for the MAX9776 Data Sheet (Rev. 0)5/7/2007PDF394K