Overview
Features and Benefits
- Filterless Operation
- Passes FCC Radiated Emissions Specifications (with Short Cable Lengths)
- 5V Single-Supply Operation
- Fully Differential Outputs
- Drives 2 x 2.3W into 4Ω Speakers at 1% THD+N
- Selectable Gain
- 0.1µA Shutdown Current
- Small 16-Pin TQFN Package
- Also Available in 16-Pin TSSOP
- Fully Assembled and Tested
Product Details
The MAX9715 evaluation kit (EV kit) is a fully assembled and tested PC board that uses the MAX9715 filterless Class D amplifier to drive a pair of stereo bridge-tied-load (BTL) speakers in portable audio applications. Designed to operate from a 5V DC power supply, the EV kit is capable of delivering 2.3W per channel at 1% THD+N into a pair of 4Ω speaker loads. Three different output configurations are available for ease of evaluation.
The MAX9715 EV kit accepts single-ended input signals, and provides fully differential outputs. The EV kit also provides an option to select between 9dB or 10.5dB gains.
Applications
- High-End Notebook Audio
- LCD Projectors
- Multimedia Docking Stations
- Portable Audio
Applicable Parts
Documentation & Resources
-
MAX9715EVKIT: Evaluation Kit for the MAX9715 Data Sheet (Rev. 0)7/28/2005PDF632K