Overview

Features and Benefits

  • 4.5V to 5.5V Single-Supply Operation
  • 3W into 3Ω Load (1% THD+N)
  • 4W into 4Ω Load (10% THD+N)
  • Low 0.005% THD+N at 1kHz
  • Industry-Leading, Ultra-High 100dB PSRR
  • 7mA Low Quiescent Current
  • 0.5µA Low-Power Shutdown Mode
  • Mute Function
  • Click-and-Pop Suppression
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX9710 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX9710 stereo, 3W, bridge-tied load (BTL) audio power amplifier. The MAX9710 evaluation kit is designed to operate from a single 4.5V to 5.5V supply and features a 0.5µA shutdown mode and a MUTE function to quickly enable or disable the MAX9710 BTL outputs.

Applications

  • Flat-Panel PC Displays
  • Flat-Panel TVs
  • General-Purpose Audio
  • Notebook Computers
  • Powered Speakers
  • Two-Way Radios

Applicable Parts

Documentation & Resources