Overview
Features and Benefits
Product Details
The MAX9701 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX9701 filterless Class D amplifier to drive a stereo bridge-tied-load (BTL) speaker in portable audio applications. Designed to operate from a 2.5V to 5.5V DC power supply, the EV kit is capable of delivering 1W per channel into an 8Ω load.
The EV kit accepts differential or single-ended input signals and provides an option to select between different switching frequency modes of operation.
Applications
- Cellular Phones
- Docking Stations
- Handheld Gaming Consoles
- MP3 Players
- Notebooks
Documentation & Resources
-
MAX9701EVKIT: Evaluation Kit for the MAX9701 Data Sheet (Rev. 0)11/17/2005PDF316K