Overview

Features and Benefits

  • Single 2.7V to 3.6V Supply Operation
  • Internal Preset Gain of 5.2V/V
  • Input Range Includes Ground
  • DC-Coupled Inputs and Outputs
  • Enable Input
  • Fully Assembled and Tested
  • Lead(Pb)-Free and RoHS Compliant

Product Details

The MAX9680 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX9680 IC. The MAX9680 is optimized for 3V portable video applications and is specifically designed to be compatible with video encoders embedded in application processors with a 0.4VP-P video output. The EV kit operates from a 2.7V to 3.6V single power supply.

The MAX9680 provides an internal fixed gain of 5.2V/V and has an internal 2-pole reconstruction filter that typically has bandwidth (-3dB) of 9MHz and -18dB attenuation at 27MHz. The MAX9680 EV kit accepts a 0.4VP-P input full-scale video signal and provides an output full-scale video signal of 2VP-P (nominal).

Applications

  • Digital Still Cameras
  • Digital Video Cameras
  • Mobile Phones

Documentation & Resources