Overview

Features and Benefits

  • Jumper-Selectable Enable/Shutdown
  • Single 3.3V Supply Operation
  • Output Buffer with a 2V/V Gain
  • High-Definition Television Video Filter
  • AC-Coupled Inputs
  • Standard 75Ω Input/Output Terminations
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX9653 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that contains the MAX9653 triple-channel video-filter amplifier for high-definition television (HDTV) applications. The filter's passband is typically 42MHz. The MAX9653 EV kit also has shutdown control. The video inputs on the EV kit are AC-coupled; the video outputs can be AC- or DC-coupled. In addition, the MAX9653 video inputs are terminated with 75Ω and the video outputs have a 75Ω back termination resistor. The EV kit operates from a single 3.3V DC power supply.

Applications

  • DVC
  • DVD Players
  • HDTV
  • PVR
  • Set-Top Boxes

Documentation & Resources