Overview
Features and Benefits
- Single 3.3V Supply Operation
- Output Buffer with a 2V/V Gain
- High-Definition Television Video Filter
- AC-Coupled Inputs
- Standard 75Ω Input/Output Terminations
- Surface-Mount Components
- Fully Assembled and Tested
Product Details
The MAX9652 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that contains the MAX9652 triple-channel, video-filter amplifier for high-definition television (HDTV) applications. The filter's passband is typically 42MHz. The video inputs on the EV kit are AC-coupled; the video outputs can be AC- or DC-coupled. In addition, the MAX9652 video inputs are terminated with 75Ω and the video outputs have a 75Ω back termination resistor. The EV kit operates from a single 3.3V DC power supply.
Applications
- DVC
- DVD Players
- HDTV
- PVR
- Set-Top Boxes
Documentation & Resources
-
MAX9652EVKIT: Evaluation Kit for the MAX9652 Data Sheet (Rev. 0)8/29/2008PDF93K