Overview

Features and Benefits

  • -1.5V to 60V Input Common-Mode Range
  • Ability to Test with External Sense Voltage
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9643 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX9643 60V, high-speed, precision, unidirectional current-sense amplifier. The EV kit features a wide -1.5V to 60V input common-mode range.

Applications

  • Automotive Engine Control
  • GSM Base Station Power Supply
  • H-Bridge Motor Control
  • High-Brightness LED Control
  • Industrial and Automotive Power Supplies

Documentation & Resources