Overview
Features and Benefits
- Accommodates Multiple Op-Amp Configurations
- +4.5V to +36V Wide Input Supply Range
- 0805 Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9633 evaluation kit (EV kit) provides a proven design to evaluate the MAX9633 dual, low-noise, low-distortion op amp that is optimized to drive ADCs for use in applications from DC to a few MHz. The exceptionally fast settling time and low input offset voltage make the device an excellent solution to drive high-resolution 12-bit to 18-bit SAR ADCs. The EV kit circuit is configured as a unity-gain buffer, but can easily be adapted by installing shunts and changing a few components to support multiple op-amp configurations: transimpedance, noninverting, inverting, or differential amplifier. The components on the EV kit have pads that accommodate 0805 packages, making them easy to solder and replace. The EV kit accepts a +4.5V to +36V single-supply voltage, or a ±2.25V to ±18V dual-supply voltage.
Applications
- ADC Drivers
- Data Acquisition and Instrumentation
- High-Performance Audio Circuitry
- Imaging Systems
- Motor Control
- Power Grid Systems
- Test and Measurement Equipments
Documentation & Resources
-
MAX9633EVKIT: Evaluation Kit for the MAX9633 Data Sheet (Rev. 0)9/29/2010PDF641K