Overview
Features and Benefits
- Accommodates Multiple Op-Amp Configurations
- +4.5V to +36V Wide Input Supply Range
- Shutdown Input
- 0805 Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9632 evaluation kit (EV kit) provides a proven design to evaluate the MAX9632 low-noise, precision and wide-band op amp. The MAX9632 can be used in a wide variety of applications such as test and measurement, instrumentation, medical imaging, control loops, and professional audio. Because of the ultra-low noise and great precision, it can either drive high-resolution (18 to 24 bits) ADCs or buffer high-resolution DACs. The EV kit circuit can easily be adapted by installing shunts and changing a few components to support multiple op-amp configurations: transimpedance, noninverting, inverting, or differential amplifier. The components on the EV kit have pads that accommodate 0805 packages, making them easy to solder and replace. The EV kit accepts a single-supply voltage from +4.5V to +36V or a dual-supply voltage from ±2.25V to ±18V.
Applications
- ATE
- High-Resolution ADC Drivers
- High-Resolution DAC Buffers
- Low-Noise Signal Processing
- Medical Imaging
- Test and Measurement Systems
Documentation & Resources
-
MAX9632EVKIT: Evaluation Kit for the MAX9632 Data Sheet (Rev. 1)4/2/2014PDF195K